??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
1506.400 Clamping Angles
HELP_VARIABLE
Company
Halder
Description
EH 1506. - Clamping Angles
Bill of material
1506.400 Clamping Angles
BESTNR
Ref. No.
1506.400
L1
500 mm
L2
- mm
H1
500 mm
H
595 mm
H2
120 mm
D1
12 mm
D2
Thread
M 12
A
200 mm
B2
200 mm
L4
200 mm
S
100 mm
Y
12
N
6
AL
Number of hole rows
10x10
G
Weight
295000 g
SYSTEM
System
L12
Embedded user actions